Browse
All Manufacturers
PT
Login
Register for free
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
Chiaravalli
Open transmission
Locking plates
Plate for timing belt
Metric pitch "T" - Plate for timing belt
Chiaravalli
Open transmission
Locking plates
Plate for timing belt
Metric pitch "T" - Plate for timing belt
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
49340525
Vertical Mode
Expand Table
Reset filters
EN
1/5
Type
TYPE
Part number
CODE
P
P [mm]
L
L [mm]
F
F [mm]
d
D [mm]
B
B [mm]
A
A [mm]
S
S [mm]
C
C [mm]
Weight
WEIGHT [kg]
Material
MAT
1
2
3
4
5
6
7
T5 10
49340510
5
10
6
5.5
3.2
41.8
8
29
0.02
ALUMINUM
T5 16
49340516
5
16
6
5.5
3.2
41.8
8
35
0.03
ALUMINUM
T5 25
49340525
5
25
6
5.5
3.2
41.8
8
44
0.04
ALUMINUM
T10 16
49341016
10
16
8
9.0
5.0
80.0
15
41
0.11
ALUMINUM
T10 25
49341025
10
25
8
9.0
5.0
80.0
15
50
0.14
ALUMINUM
T10 32
49341032
10
32
8
9.0
5.0
80.0
15
57
0.16
ALUMINUM
T10 50
49341050
10
50
8
9.0
5.0
80.0
15
75
0.22
ALUMINUM
Mostrar ecrã comprimido (7 de produtos)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
Chiaravalli
- Metric pitch "T"
Shorttext
Plate for timing belt
Última alteração
24.09.2024 10:13:18
Unidade
Palavras-chave:
Locking plates
Metric pitch
Open
Plate
timing belt
transmission
Classificações
CNS
CNSERPBASE Object Properties
Type Code
49340525
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with
Compare
Carregar geometria
Add one more to start
Compare (0/4)